IESNA:LM-63-2002
[TEST]P953354
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33066
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3622.5 3956.5 4319.9 4705.8 5039.8 5319.7 5531.9 5656 5676.3 5615.4
5552.2 5547.7 5586 5669.5 5865.9 6355.7 7572.2 9398.1 11025.3 12275.7
13237.2 14144.5 14963.8 15733.4 16250.2 15505.4 12551.1 8779.6 6071.3 4082.9
1722.1 546.2 259.6 112.8 36.1 0 0
3622.5 3963.3 4346.9 4719.3 5055.6 5335.5 5561.2 5685.3 5703.4 5649.2
5579.3 5577 5606.3 5692.1 5893 6276.7 7323.9 9104.7 10919.3 12214.8
13214.6 14221.2 14990.9 15744.7 16302.2 15821.4 13086 9343.9 6362.4 4234.1
1832.7 593.6 302.4 133.2 47.4 0 0
3622.5 3958.7 4331.1 4690 5010.5 5276.8 5482.2 5610.8 5624.4 5577
5525.1 5516.1 5547.7 5633.4 5825.3 6184.1 7035 8639.7 10445.3 11849.1
12887.3 13979.7 15015.7 15965.9 16769.4 16999.6 15157.9 11795 7958.1 5168.5
2392.4 943.4 530.4 293.4 135.4 45.1 0
3622.5 3931.7 4277 4620 4908.9 5154.9 5351.3 5452.9 5486.7 5466.4
5428 5423.5 5450.6 5491.2 5604.1 5832 6220.2 7114 8639.7 10391.1
11948.4 13395.2 14871.2 16261.5 17590.9 18629.1 19331 19387.4 18173.2 14417.6
8102.6 2900.2 1164.6 622.9 286.6 65.5 0
3622.5 3886.5 4191.2 4504.9 4778 5010.5 5195.6 5319.7 5376.1 5389.7
5387.4 5400.9 5439.3 5475.4 5547.7 5712.4 6001.3 6436.9 7251.7 8628.4
10427.2 12347.9 14279.9 16290.9 17949.8 19516.1 21053.1 22770.7 24109 23125
18295.1 10077.4 3965.5 1774 749.3 76.7 0
3622.5 3861.7 4130.3 4401.1 4649.4 4877.3 5062.4 5206.8 5285.8 5342.3
5382.9 5448.3 5547.7 5626.6 5701.1 5818.5 6069 6470.8 7084.7 7836.2
8944.4 10395.6 12047.8 13821.7 15652.1 17681.2 19947.2 22608.2 26273.5 28451.5
26029.7 19565.7 10641.7 3796.2 943.4 54.2 0
3622.5 3848.1 4112.2 4385.3 4626.8 4854.8 5051.1 5193.3 5279.1 5333.2
5389.7 5455.1 5549.9 5633.4 5721.4 5852.3 6096.1 6491.1 7109.5 7906.2
8969.2 10391.1 12004.9 13742.7 15609.3 17660.9 19976.5 22777.4 26269 28320.6
25675.4 19191.1 10589.7 3873 932.1 60.9 0
3622.5 3803 4019.7 4256.7 4484.6 4705.8 4904.4 5071.4 5191.1 5283.6
5380.6 5498 5626.6 5735 5841.1 5992.3 6236 6612.9 7172.7 7935.5
8906 10093.2 11517.4 13158.2 15013.4 17101.1 19380.7 21843 24867.4 27178.5
24018.8 14999.9 6804.8 2315.7 550.7 47.4 0
3622.5 3773.7 3936.2 4123.5 4326.6 4532 4735.1 4913.4 5075.9 5218.1
5367.1 5509.3 5644.7 5764.3 5899.7 6096.1 6378.2 6813.8 7468.3 8362.1
9544.8 10955.4 12591.7 14379.2 16198.3 18112.3 20078.1 22165.8 24242.2 24941.9
22161.3 14853.2 6389.5 1916.2 771.9 214.4 0
3622.5 3721.8 3839.1 3974.5 4143.8 4328.9 4509.4 4696.8 4868.3 5042.1
5218.1 5378.4 5513.8 5658.2 5811.7 5994.5 6278.9 6734.8 7439 8465.9
9802.1 11343.6 12993.4 14665.8 16331.5 18003.9 19726 21375.8 22127.4 20694.2
16295.4 8174.8 2207.3 837.3 455.9 126.4 0
3622.5 3667.6 3726.3 3821.1 3947.5 4085.1 4249.9 4410.1 4583.9 4746.4
4936 5118.8 5299.4 5489 5685.3 5920.1 6242.8 6743.9 7497.7 8623.9
10102.2 11855.9 13548.6 15006.7 16268.3 17462.2 18432.7 18663 17489.3 14288.9
8915.1 3259.1 654.5 200.9 70 24.8 0
3622.5 3640.5 3665.3 3737.6 3841.4 3956.5 4094.2 4236.3 4389.8 4554.6
4730.6 4911.2 5109.8 5312.9 5538.6 5809.5 6163.8 6685.2 7416.4 8418.5
9761.4 11318.7 12747.4 13636.7 14045.2 14119.7 13817.2 12860.3 11106.6 8515.6
5012.7 1706.3 388.2 110.6 31.6 13.5 0
3622.5 3604.4 3606.7 3645 3715 3800.8 3904.6 4015.2 4125.8 4229.6
4344.7 4450.8 4574.9 4694.5 4825.4 4983.4 5215.9 5581.5 6159.3 7001.1
8082.2 9179.1 9935.2 10041.3 9436.4 8312.5 6705.5 4708.1 2683.5 1227.8
525.9 198.6 74.5 29.3 13.5 2.3 0
3622.5 3541.2 3493.8 3466.7 3444.1 3403.5 3333.6 3223 3076.3 2902.5
2703.9 2494 2284.1 2096.7 1952.3 1846.2 1769.5 1740.1 1891.3 2241.2
2629.4 2947.6 2929.6 2415 1692.7 1128.5 780.9 543.9 363.4 225.7
142.2 90.3 45.1 18.1 4.5 0 0
3622.5 3482.5 3374.2 3238.8 3044.7 2803.2 2518.8 2200.6 1862 1530.2
1288.7 1162.3 1135.3 1146.5 1184.9 1218.8 1245.9 1248.1 1218.8 1157.8
1090.1 1022.4 950.2 871.2 767.4 638.7 498.8 358.9 268.6 196.4
126.4 74.5 29.3 11.3 4.5 0 0
3622.5 3430.6 3236.5 2977 2620.4 2229.9 1821.4 1460.3 1252.6 1182.7
1146.5 1114.9 1090.1 1065.3 1051.8 1042.7 1031.4 1006.6 952.4 873.5
794.5 715.5 638.7 550.7 462.7 385.9 329.5 279.9 221.2 151.2
76.7 38.4 18.1 6.8 0 0 0
3622.5 3378.7 3105.6 2690.3 2229.9 1762.7 1394.8 1254.9 1214.3 1180.4
1146.5 1112.7 1078.8 1045 995.3 938.9 873.5 796.7 713.2 632
555.2 487.5 433.3 390.5 349.8 311.5 270.8 214.4 146.7 99.3
65.5 36.1 15.8 6.8 0 0 0
3622.5 3347.1 2974.7 2489.4 1943.3 1482.8 1295.5 1257.1 1221 1182.7
1151.1 1112.7 1072.1 1022.4 959.2 880.2 794.5 706.4 613.9 523.6
449.1 401.7 367.9 336.3 302.4 268.6 230.2 182.8 144.4 115.1
83.5 54.2 18.1 2.3 0 0 0
3622.5 3302 2848.3 2272.8 1708.5 1374.5 1300 1263.9 1227.8 1189.4
1155.6 1119.5 1076.6 1017.9 938.9 855.4 753.8 652.3 541.7 462.7
410.8 379.2 354.3 327.3 297.9 261.8 216.7 178.3 149 117.4
85.8 54.2 15.8 0 0 0 0
3622.5 3297.4 2807.7 2189.3 1618.3 1361 1313.6 1275.2 1236.8 1200.7
1164.6 1124 1081.1 1017.9 941.2 839.6 724.5 609.4 514.6 442.4
397.2 367.9 340.8 311.5 277.6 234.7 187.3 155.7 126.4 97.1
65.5 36.1 9 0 0 0 0
3622.5 3297.4 2778.3 2144.1 1579.9 1361 1322.6 1284.2 1241.3 1200.7
1164.6 1126.2 1083.3 1026.9 954.7 855.4 733.5 611.6 507.8 431.1
385.9 358.9 331.8 300.2 261.8 207.6 160.2 133.2 108.3 81.3
51.9 20.3 2.3 0 0 0 0
3622.5 3308.7 2791.9 2150.9 1579.9 1361 1322.6 1284.2 1243.6 1205.2
1166.9 1128.5 1087.9 1033.7 961.5 850.9 729 602.6 498.8 424.3
383.7 356.6 327.3 297.9 257.3 194.1 151.2 126.4 99.3 72.2
45.1 15.8 0 0 0 0 0
